IESNA:LM-63-2002
[TEST]P1390494
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA6D-840-U-LBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 6xLight Square PACKAGE 80CRI 4000K FIXTURE w/ LEFT CORNER BACKLIGHT CONTROL
[LAMP] (84) 4000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.68A 321.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]4000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]27427.3
TILT=NONE
84 -1 1 38 41 1 1 1.5000 1.0000 0.0000
1.000 1 321.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 185 195 
 205 215 225 235 245 255 265 270 275 285 295 305 315 325 335 345 355 360 
101.2 135.0 143.4 151.9 160.3 177.2 194.0 210.9 227.8 253.1 286.8 337.5 430.3 531.5 539.9 531.5 539.9 599.0 826.8 1358.3 1847.6 2142.9 2176.6 2075.4 
2033.2 1476.4 1198.0 1029.3 936.5 843.7 750.9 632.7 405.0 185.6 75.9 8.4 0.0 0.0 
101.2 135.0 143.4 160.3 168.7 194.0 210.9 244.7 270.0 320.6 438.7 666.5 1004.0 1198.0 1341.4 1535.5 1847.6 2522.5 4133.9 6842.1 9980.5 10697.6 
9609.3 8065.4 7635.1 6133.4 4471.4 3172.2 2185.1 1552.3 1105.2 835.2 396.5 210.9 75.9 8.4 0.0 0.0 
101.2 135.0 143.4 160.3 185.6 210.9 244.7 320.6 489.3 1071.4 2033.2 3231.2 4311.1 5509.1 6690.2 7964.1 9499.6 12621.1 19826.0 28465.0 
33265.4 33974.1 32674.9 31367.2 30936.9 29924.5 28026.3 23985.2 16847.8 9541.8 4597.9 1763.2 548.4 278.4 92.8 8.4 0.0 0.0 
101.2 126.5 135.0 160.3 194.0 227.8 295.3 447.1 1096.8 3045.6 5357.2 7601.4 9980.5 11693.1 13582.9 15396.7 18813.6 26541.5 36488.2 
45625.0 48603.1 49472.1 49683.0 50762.9 51108.8 51437.8 47337.6 37382.5 28245.7 19631.9 13380.4 3889.3 1088.3 312.2 67.5 8.4 0.0 
0.0 
101.2 118.1 135.0 160.3 194.0 236.2 320.6 624.3 1898.2 4935.4 8571.6 11465.3 13760.1 16004.2 18746.1 21783.2 27283.9 38513.0 54205.0 
62160.7 64818.2 65341.3 67458.9 69728.3 69871.7 67391.4 58667.9 47194.2 36521.9 29730.5 19496.9 6040.6 1991.0 421.8 84.4 8.4 0.0 
0.0 
101.2 109.7 126.5 151.9 194.0 236.2 345.9 674.9 2471.9 6251.5 10267.3 12899.5 15177.4 17961.5 21049.3 24854.2 31822.8 44992.3 61342.3 
69171.5 72554.5 74444.3 77937.1 79649.7 79447.2 75372.4 64835.1 51631.8 43389.3 35399.9 21530.1 8445.0 2691.3 413.4 84.4 0.0 
0.0 0.0 
101.2 101.2 118.1 143.4 185.6 227.8 312.2 624.3 2134.5 5331.9 8706.5 11524.4 13608.2 15633.0 18265.2 21412.0 26642.7 37450.0 52829.8 
61173.6 63392.4 63873.3 65602.8 67357.6 67543.2 64615.7 55993.5 45481.6 35922.9 28912.1 19176.3 6285.2 2716.6 565.3 75.9 0.0 0.0 
0.0 
101.2 101.2 118.1 143.4 177.2 219.4 278.4 455.6 1265.5 3113.1 5593.4 7913.5 10039.5 11549.7 13085.1 14831.5 17607.1 24963.8 36057.9 
44806.7 47675.1 48274.1 48493.4 49303.3 49683.0 49725.2 45177.9 36386.9 27216.4 19800.6 13405.7 4311.1 1653.6 413.4 59.1 0.0 0.0 
0.0 
101.2 101.2 118.1 135.0 160.3 194.0 227.8 295.3 480.9 1189.6 2227.3 3450.6 4555.8 5551.3 6681.8 7888.2 9254.9 12460.8 19319.8 28785.6 
33375.1 33940.3 32388.0 30962.2 30515.1 29055.6 26853.6 21867.6 15776.4 9508.0 4867.9 1974.2 658.1 312.2 92.8 0.0 0.0 0.0 
101.2 92.8 109.7 126.5 143.4 160.3 194.0 210.9 244.7 312.2 455.6 734.0 1037.7 1206.4 1366.7 1619.8 1991.0 2581.6 3956.8 7179.5 10537.3 11186.9 
9676.8 7930.4 7601.4 5753.7 4176.1 2775.6 1864.5 1417.3 1147.4 911.2 489.3 227.8 67.5 0.0 0.0 0.0 
101.2 92.8 101.2 118.1 135.0 151.9 168.7 185.6 202.5 227.8 261.5 320.6 430.3 531.5 531.5 523.1 548.4 599.0 750.9 1358.3 2126.0 2311.6 2083.8 1822.3 
1763.2 1324.5 1079.9 953.3 885.8 852.1 793.0 708.7 514.6 202.5 59.1 0.0 0.0 0.0 
101.2 92.8 101.2 109.7 126.5 143.4 151.9 168.7 168.7 185.6 202.5 227.8 244.7 295.3 312.2 303.7 270.0 261.5 270.0 278.4 286.8 320.6 371.2 413.4 413.4 480.9 
531.5 565.3 590.6 582.1 573.7 506.2 430.3 244.7 59.1 0.0 0.0 0.0 
101.2 84.4 92.8 101.2 109.7 118.1 126.5 126.5 126.5 135.0 135.0 143.4 151.9 151.9 151.9 160.3 160.3 168.7 160.3 151.9 151.9 151.9 151.9 151.9 160.3 185.6 
210.9 219.4 227.8 244.7 286.8 329.0 320.6 253.1 92.8 0.0 0.0 0.0 
101.2 84.4 84.4 92.8 92.8 92.8 101.2 101.2 101.2 101.2 101.2 109.7 101.2 101.2 101.2 101.2 101.2 101.2 109.7 109.7 118.1 118.1 118.1 126.5 126.5 143.4 
168.7 185.6 194.0 194.0 177.2 151.9 143.4 118.1 67.5 0.0 0.0 0.0 
101.2 75.9 75.9 75.9 75.9 84.4 75.9 75.9 75.9 75.9 75.9 75.9 75.9 75.9 67.5 67.5 67.5 67.5 67.5 59.1 67.5 75.9 92.8 101.2 101.2 109.7 101.2 84.4 75.9 59.1 50.6 42.2 25.3 8.4 0.0 
0.0 0.0 0.0 
101.2 75.9 67.5 67.5 67.5 67.5 67.5 59.1 59.1 59.1 50.6 50.6 42.2 42.2 33.7 33.7 25.3 33.7 42.2 50.6 42.2 25.3 16.9 8.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
101.2 75.9 67.5 67.5 59.1 59.1 59.1 50.6 50.6 42.2 33.7 25.3 16.9 16.9 8.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
101.2 67.5 59.1 59.1 50.6 50.6 50.6 42.2 42.2 25.3 16.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
101.2 67.5 59.1 50.6 42.2 42.2 33.7 33.7 16.9 8.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
101.2 67.5 50.6 42.2 33.7 33.7 25.3 16.9 8.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
101.2 59.1 50.6 42.2 33.7 33.7 25.3 16.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
101.2 59.1 50.6 42.2 33.7 25.3 16.9 8.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
101.2 59.1 50.6 33.7 25.3 16.9 8.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
101.2 59.1 42.2 33.7 25.3 16.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
101.2 59.1 42.2 33.7 25.3 16.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
101.2 59.1 42.2 33.7 25.3 8.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
101.2 67.5 50.6 42.2 25.3 16.9 8.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
101.2 75.9 59.1 50.6 42.2 25.3 16.9 8.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
101.2 92.8 75.9 67.5 59.1 50.6 42.2 25.3 16.9 8.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
101.2 109.7 101.2 92.8 84.4 75.9 67.5 59.1 50.6 33.7 25.3 16.9 16.9 8.4 8.4 8.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
101.2 118.1 109.7 101.2 92.8 84.4 84.4 75.9 59.1 50.6 33.7 33.7 25.3 25.3 16.9 16.9 16.9 8.4 8.4 8.4 8.4 8.4 8.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 8.4 8.4 8.4 0.0 
0.0 0.0 
101.2 126.5 118.1 109.7 101.2 101.2 92.8 84.4 75.9 59.1 50.6 42.2 33.7 33.7 25.3 25.3 25.3 16.9 16.9 16.9 16.9 16.9 16.9 8.4 8.4 8.4 8.4 8.4 8.4 8.4 8.4 8.4 8.4 16.9 16.9 
8.4 8.4 0.0 
101.2 135.0 126.5 118.1 118.1 109.7 109.7 109.7 92.8 84.4 67.5 59.1 59.1 50.6 42.2 42.2 33.7 33.7 33.7 33.7 33.7 25.3 25.3 25.3 16.9 16.9 16.9 16.9 16.9 16.9 16.9 25.3 25.3 25.3 
25.3 25.3 25.3 0.0 
101.2 135.0 126.5 126.5 126.5 118.1 118.1 118.1 109.7 101.2 92.8 75.9 67.5 67.5 59.1 59.1 50.6 50.6 50.6 50.6 42.2 33.7 33.7 25.3 25.3 25.3 25.3 25.3 25.3 25.3 25.3 25.3 25.3 25.3 
25.3 25.3 25.3 0.0 
101.2 126.5 118.1 118.1 118.1 118.1 118.1 118.1 118.1 101.2 92.8 84.4 84.4 75.9 75.9 67.5 67.5 67.5 67.5 59.1 59.1 50.6 42.2 33.7 33.7 25.3 25.3 25.3 25.3 25.3 25.3 25.3 25.3 
25.3 25.3 25.3 25.3 0.0 
101.2 126.5 118.1 118.1 109.7 109.7 109.7 101.2 101.2 101.2 92.8 92.8 92.8 84.4 84.4 84.4 84.4 84.4 92.8 101.2 92.8 75.9 67.5 59.1 59.1 50.6 50.6 42.2 42.2 
50.6 42.2 33.7 25.3 25.3 16.9 16.9 16.9 0.0 
101.2 118.1 118.1 109.7 109.7 109.7 109.7 109.7 101.2 101.2 101.2 101.2 101.2 101.2 101.2 109.7 109.7 109.7 109.7 109.7 109.7 118.1 135.0 151.9 160.3 160.3 
143.4 126.5 118.1 101.2 92.8 84.4 75.9 50.6 33.7 16.9 8.4 0.0 
101.2 126.5 118.1 118.1 118.1 118.1 126.5 118.1 118.1 118.1 126.5 126.5 126.5 126.5 126.5 135.0 135.0 143.4 143.4 151.9 151.9 160.3 160.3 168.7 168.7 185.6 
210.9 227.8 227.8 219.4 210.9 194.0 185.6 160.3 101.2 16.9 8.4 0.0 
101.2 126.5 135.0 135.0 135.0 143.4 143.4 151.9 151.9 151.9 160.3 168.7 168.7 168.7 177.2 185.6 194.0 202.5 194.0 185.6 177.2 185.6 185.6 194.0 202.5 236.2 
261.5 270.0 286.8 303.7 345.9 388.1 371.2 303.7 109.7 16.9 0.0 0.0 
101.2 135.0 143.4 143.4 151.9 168.7 177.2 185.6 194.0 210.9 227.8 244.7 270.0 312.2 337.5 320.6 303.7 295.3 295.3 312.2 320.6 354.3 447.1 472.4 480.9 531.5 
565.3 582.1 590.6 565.3 539.9 489.3 405.0 219.4 84.4 8.4 0.0 0.0 
101.2 135.0 143.4 151.9 160.3 177.2 194.0 210.9 227.8 253.1 286.8 337.5 430.3 531.5 539.9 531.5 539.9 599.0 826.8 1358.3 1847.6 2142.9 2176.6 2075.4 
2033.2 1476.4 1198.0 1029.3 936.5 843.7 750.9 632.7 405.0 185.6 75.9 8.4 0.0 0.0 
